IESNA:LM-63-2002
[TEST]P1200621
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-727-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18707
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2139.2 2106.4 2128.3 2170.9 2218.5 2266.2 2310.8 2345.5 2377.3 2421.9
2488.4 2595.6 2746.4 2925 3201.8 3660.2 4177.1 4790.3 5543.4 6304.4
7113 7744.1 8139 8425.7 8534.9 8576.5 8723.4 9014.1 9007.1 8198.5
6150.6 2630.3 688.6 284.8 106.2 29.8 0
2139.2 2118.3 2140.2 2182.8 2230.5 2278.1 2320.7 2355.5 2387.2 2429.9
2494.4 2600.5 2749.4 2924 3190.9 3626.5 4134.5 4729.8 5463 6324.2
7126.9 7746.1 8134 8410.8 8525.9 8593.4 8754.1 9044.8 8998.2 8127.1
5960.1 2438.8 687.6 277.8 105.2 28.8 0
2139.2 2115.4 2134.2 2173.9 2219.5 2263.2 2301.9 2327.7 2351.5 2386.2
2440.8 2530.1 2660.1 2817.8 3054 3437 3926.1 4505.6 5145.5 5872.8
6596.1 7252.9 7713.3 8030.8 8246.1 8457.5 8726.3 9056.7 9208.6 8624.2
6838.2 3473.7 1049.7 386 187.5 40.7 0
2139.2 2111.4 2129.2 2165 2203.7 2241.4 2276.1 2294 2305.9 2323.7
2357.5 2417 2510.3 2623.4 2782.1 3042.1 3398.3 3818 4291.2 4833
5433.3 6061.3 6655.6 7166.6 7608.1 8035.8 8595.4 9265.1 9797.9 9792
8824.6 6532.6 2961.7 1151.9 397.9 137.9 0
2139.2 2111.4 2125.3 2157 2190.8 2224.5 2258.2 2277.1 2286 2294.9
2324.7 2367.4 2439.8 2522.2 2615.4 2754.3 2962.7 3226.6 3559 3957.9
4410.3 4881.6 5423.3 6000.8 6608 7257.9 7992.1 8889.1 10012.2 10946.9
11102.7 9936.8 6757.8 3302 1164.8 283.8 0
2139.2 2112.4 2124.3 2153.1 2185.8 2221.5 2253.3 2275.1 2286 2296.9
2330.7 2377.3 2444.8 2517.2 2584.7 2675.9 2836.7 3044.1 3315.9 3651.3
4030.3 4447 4884.6 5401.5 5973 6606 7347.2 8270.9 9549.9 10885.4
11643.4 10884.4 8037.8 4510.5 1860.4 430.6 0
2139.2 2111.4 2121.3 2149.1 2181.8 2216.6 2248.3 2272.1 2287 2304.9
2337.6 2387.2 2446.8 2500.3 2545 2617.4 2742.4 2902.2 3126.4 3407.2
3722.7 4063 4440.1 4866.7 5358.8 5899.6 6616.9 7511.9 8718.4 10191.8
11128.4 10269.2 7051.5 3681 1346.4 230.2 0
2139.2 2118.3 2120.3 2143.1 2175.9 2214.6 2251.3 2282 2307.8 2325.7
2347.5 2380.3 2418 2443.8 2472.5 2519.2 2585.7 2670 2798 2990.5
3205.8 3451.8 3731.6 4049.1 4404.3 4829 5334 5963.1 6737 7735.1
8354.3 7288.7 4707 2099.5 536.8 88.3 0
2139.2 2125.3 2124.3 2140.2 2171.9 2213.6 2256.2 2295.9 2327.7 2350.5
2371.3 2391.2 2397.1 2395.2 2405.1 2426.9 2462.6 2515.2 2595.6 2712.7
2875.4 3063.9 3294.1 3565.9 3874.5 4221.8 4600.8 5044.3 5573.2 6029.6
5921.4 4726.8 2700.8 975.3 243.1 68.5 0
2139.2 2132.2 2133.2 2145.1 2174.9 2212.6 2262.2 2310.8 2349.5 2380.3
2406.1 2421 2421 2416 2411 2409 2418 2446.8 2502.3 2591.6
2718.6 2887.3 3085.7 3321.9 3600.7 3916.2 4254.5 4605.8 4897.5 4933.2
4358.7 2882.3 1029.9 278.8 135.9 53.6 0
2139.2 2143.1 2148.1 2166 2197.7 2235.4 2288 2342.6 2393.2 2440.8
2487.4 2525.1 2551.9 2575.7 2596.6 2621.4 2658.1 2707.7 2782.1 2902.2
3081.8 3320.9 3621.5 4017.4 4526.4 5063.2 5623.8 6045.4 6099 5292.4
3683 1808.8 499.1 165.7 74.4 21.8 0
2139.2 2146.1 2155 2174.9 2209.6 2253.3 2309.8 2371.3 2430.9 2492.4
2559.9 2625.3 2690.8 2757.3 2832.7 2930.9 3053 3211.7 3418.1 3682
4011.4 4386.5 4803.2 5301.3 5846 6336.2 6627.9 6576.3 5992.9 4671.2
2846.6 1353.4 457.4 159.7 62.5 12.9 0
2139.2 2151.1 2166 2192.7 2233.4 2283 2348.5 2422.9 2494.4 2577.7
2673 2783.1 2909.1 3056 3236.5 3465.7 3741.6 4050.1 4370.6 4695.1
5010.6 5300.3 5568.2 5856.9 6155.6 6352 6322.3 5974 5209 3829.9
2252.3 975.3 362.2 146.8 59.5 13.9 0
2139.2 2160 2188.8 2231.4 2288 2354.5 2439.8 2538 2659.1 2810.9
3009.3 3247.5 3510.4 3813 4099.7 4352.8 4546.2 4682.2 4766.5 4822.1
4871.7 4892.5 4838.9 4729.8 4538.3 4161.3 3532.2 2669 1740.3 996.2
537.8 306.6 193.5 123 68.5 16.9 0
2139.2 2167 2211.6 2270.1 2342.6 2429.9 2541 2690.8 2881.3 3121.4
3386.4 3639.4 3860.6 4020.4 4107.7 4129.5 4094.8 4005.5 3853.7 3624.5
3320.9 2943.8 2480.5 1963.6 1492.3 1143 899.9 716.4 571.5 462.4
364.1 283.8 216.3 143.9 78.4 17.9 0
2139.2 2175.9 2238.4 2312.8 2399.1 2508.3 2656.1 2855.5 3100.6 3356.6
3576.9 3735.6 3808 3795.1 3708.8 3558 3334.8 3024.2 2673 2314.8
2010.2 1773.1 1573.6 1369.2 1157.9 972.4 819.6 693.5 581.4 483.2
396.9 319.5 244.1 157.8 94.3 28.8 0
2139.2 2185.8 2263.2 2353.5 2461.6 2594.6 2776.2 3013.3 3268.3 3472.7
3590.8 3613.6 3557 3437 3260.3 3001.4 2686.9 2362.4 2087.6 1894.1
1773.1 1671.8 1541.9 1390.1 1200.6 1053.7 932.7 809.6 701.5 608.2
519.9 424.7 331.4 237.1 145.9 50.6 0
2139.2 2199.7 2292 2395.2 2515.2 2664 2864.5 3116.5 3351.6 3484.6
3499.5 3417.1 3287.1 3125.4 2912.1 2647.2 2357.5 2103.5 1953.6 1858.4
1725.4 1594.5 1424.8 1276 1237.3 1153.9 1040.8 928.7 822.5 717.4
613.2 517.9 414.7 313.5 206.4 74.4 0
2139.2 2208.6 2312.8 2430.9 2566.8 2727.5 2934.9 3168.1 3365.5 3425.1
3354.6 3211.7 3057.9 2885.3 2678.9 2434.8 2187.8 2028 1971.5 1862.3
1711.5 1507.1 1319.6 1287.9 1236.3 1152.9 1048.7 939.6 833.4 730.3
628.1 534.8 431.6 335.4 217.3 91.3 0
2139.2 2217.6 2329.7 2459.6 2607.5 2778.1 2991.5 3226.6 3369.5 3341.7
3196.8 3021.2 2866.4 2716.6 2532.1 2313.8 2119.3 2060.8 1996.3 1857.4
1643.1 1379.1 1305.7 1263.1 1229.3 1147 1049.7 947.5 840.4 734.2
635 515.9 391.9 291.7 179.6 72.4 0
2139.2 2223.5 2334.6 2470.6 2624.4 2801 3019.2 3253.4 3372.5 3303
3124.4 2944.8 2786.1 2632.3 2464.6 2283 2126.3 2088.6 1999.3 1836.6
1575.6 1358.3 1287.9 1235.3 1206.5 1134.1 1048.7 949.5 848.3 749.1
652.9 525.9 389.9 290.7 144.9 61.5 0
2139.2 2219.5 2336.6 2471.6 2625.3 2801 3017.3 3252.4 3380.4 3313.9
3135.3 2953.8 2795 2643.2 2479.5 2304.9 2150.1 2114.4 2019.1 1852.4
1584.5 1365.3 1290.8 1230.3 1198.6 1129.1 1048.7 951.5 852.3 755.1
654.8 517.9 386 276.8 142.9 56.6 0
